Radar GUI v1.0.1 (September, 2019) =================== Release Notes for 60GHz Devices ================================ Version v1.0.1 (September, 2019): - No change for 60GHz devices ------------------------------------------------------------------------------------ Version v1.0.0 (August, 2019): New Features: - Added support for BGT60TR13C radar device - Designed a new user friendly interface to do range, speed and device configurations - Added support for multiple Rx antenna selection, configurable Tx power and Rx IF gain - Provided Enable/Disable speed option in Speed configuration to enable distance only radar configuration - Following new features have been added for 60GHz Radar GUI -- RangeDoppler map with configurable noise threshold and option to select Rx antenna -- Timing view to demonstrate the frame structure used in 60GHz radar -- Power consumption estimate for BGT60 device in the status bar -- Temperature reading updated at 1Hz for BGT60 device in the status bar -- Presence Sensing application from radar SDK is integrated with its own parameter settings pane and output view -- Provided an option in settings menu to save/load device configuration to XML file -- Add x-axis zooming feature on Mouse wheel in Time domain and frequency domain plots -- Recording and play back of raw ADC data for 60GHz Known Issues: - Presence sensing can enter inconsistent states (false running, etc.) - Frame/Refresh interval can increase to 10000 after Default / Zoom / Apply - Plots are not refreshed after turning off time domain plot on startup - Application can stall on device connecting after long time without device - Java null pointer dialog can occur after FIFO error and loss of device ==================== Release Notes for 24GHz Devices =============================== Version v1.0.1 (September 2019): - Version update to pop-up message for new bug fixed FW - Updated application notes for Distance2Go and Position2Go devices ------------------------------------------------------------------------------------ Version v1.0.0 (August 2019): - Removed adaptive threshold parameter for Position2Go device - Updated application notes for Distance2Go and Position2Go devices - Updated help content with more details