2020-09-23 V1.7 Added advanced programming functions for SP49 2020-07-30 V1.6 -Improvements for SP49 support and added A12 -Bugfix for SP49 support: Sensor-ID bytes were readout in wrong order -Add support for SP4x programmer board 2019-10-23 V1.5.1 -Bufix for generation of hex-file. Generated hex-files for SP49 (32-Bit architecture) were wrong 2019-09-06 V1.5 -Initial release for customers via Toolbox